??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240223 - AB-SKS 60
Bill of material
PHOENIX CONTACT 3240223
MANUID
Product number of the Manufacturer
3240223
DESCSHORT
Short Description
Support bracket
DESCLONG
Long Description
Support bracket for busbars
MANUTYPEDESC
Manufacturer Type Description
AB-SKS 60
PREVIEW
Preview
INTNO
International product number
4046356455725
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.0254 kg
AAT080
Pole number
1
AAC099
Rail spacing
63.500 mm
AAF852
max. rated voltage
0 A
AAO663
GTIN
4046356455725
AAW338
Manufacturer product designation
Support bracket
AAU734
Manufacturer product description
Support bracket for busbars
AAO057
Product type
AB-SKS 60
AAY811
URI of the product
http://www.phoenixcontact.com/product/3240223
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink