??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240254 - WCC 22
Bill of material
PHOENIX CONTACT 3240254
MANUID
Product number of the Manufacturer
3240254
DESCSHORT
Short Description
Cable clamp
DESCLONG
Long Description
Cable clamp, for DIN rails
MANUTYPEDESC
Manufacturer Type Description
WCC 22
PREVIEW
Preview
INTNO
International product number
4046356464567
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAS627
Weight of the individual packaging
40.800 g
AAS629
Foil weight portion of the individual packaging
1.600 g
AAS628
Cardboard weight portion of the individual packaging
0 g
AAS630
Polystyrene weight portion of the individual packaging
0 g
AAO663
GTIN
4046356464567
AAW338
Manufacturer product designation
Cable clamp
AAU734
Manufacturer product description
Cable clamp, for DIN rails
AAO057
Product type
WCC 22
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
73269098
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink