??
Catalog navigation
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240290 - CD COVER 120
Bill of material
PHOENIX CONTACT 3240290
MANUID
Product number of the Manufacturer
3240290
DESCSHORT
Short Description
Cover profile
DESCLONG
Long Description
Cover for cable duct, gray, width: 120 mm, length: 2000 mm
MANUTYPEDESC
Manufacturer Type Description
CD COVER 120
PREVIEW
Preview
INTNO
International product number
4046356470186
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
BAA351
color
Grey
BAA018
length
2000 mm
BAD656
Without halogens
No
AAF978
current leak stable
No
BAC503
Channel width
120 mm
AAO663
GTIN
4046356470186
AAW338
Manufacturer product designation
Cover profile
AAU734
Manufacturer product description
Cover for cable duct, gray, width: 120 mm, length: 2000 mm
AAO057
Product type
CD COVER 120
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
6
QUANTITYINT
Quantity Scale
6
CTN
Customs tariff number
39259020
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink