??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240328 - CD COVER 100 BU
Bill of material
PHOENIX CONTACT 3240328
MANUID
Product number of the Manufacturer
3240328
DESCSHORT
Short Description
Cover profile
DESCLONG
Long Description
Cover for cable duct, blue, width: 100 mm, length: 2000 mm
MANUTYPEDESC
Manufacturer Type Description
CD COVER 100 BU
PREVIEW
Preview
INTNO
International product number
4046356508087
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
BAA351
color
Blue
BAA018
length
2000 mm
BAD656
Without halogens
No
AAF978
current leak stable
No
BAC503
Channel width
100 mm
AAO663
GTIN
4046356508087
AAW338
Manufacturer product designation
Cover profile
AAU734
Manufacturer product description
Cover for cable duct, blue, width: 100 mm, length: 2000 mm
AAO057
Product type
CD COVER 100 BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
6
QUANTITYINT
Quantity Scale
6
CTN
Customs tariff number
39259020
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink