??
Catalog navigation
Download modelli CAD
Nessun processo di generazione è associato a questa parte
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3240333 - CD COVER 60 BU
Lista materiale
PHOENIX CONTACT 3240333
MANUID
Product number of the Manufacturer
3240333
DESCSHORT
Short Description
Cover profile
DESCLONG
Long Description
Cover for cable duct, blue, width: 60 mm, length: 2000 mm
MANUTYPEDESC
Manufacturer Type Description
CD COVER 60 BU
PREVIEW
Preview
INTNO
International product number
4046356508131
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
BAA351
color
Blue
BAA018
length
2000 mm
BAD656
Without halogens
No
AAF978
current leak stable
No
BAC503
Channel width
60 mm
AAO663
GTIN
4046356508131
AAW338
Manufacturer product designation
Cover profile
AAU734
Manufacturer product description
Cover for cable duct, blue, width: 60 mm, length: 2000 mm
AAO057
Product type
CD COVER 60 BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39259020
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink