您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3240373
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical insulation and connecting material
Installation duct for wall and ceiling, wiring ducts
Cover for slotted cable trunking system
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/27/40/07/76/3240373.prj},{NB=3240373},{MANUID=3240373},{BAA018=2000},{BAC503=80},{AAO663=4046356508582},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=39259020},{AAO676=3240373},{DESCSHORT=Cover profile},{DESCLONG=Cover for cable duct, light gray, halogen-free, width: 80 mm, length: 2000 mm},{MANUTYPEDESC=CD-HF COVER 80},{PREVIEW=../../../_pool_/a8/df/96333_2000_int_04.png},{INTNO=4046356508582},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=23},{BAA351=Grey},{BAD656=Yes},{AAF978=No},{AAW338=Cover profile},{AAU734=Cover for cable duct, light gray, halogen-free, width: 80 mm, length: 2000 mm},{AAO057=CD-HF COVER 80},{COO=DE},{DEEPLINK=Deeplink}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240373 - CD-HF COVER 80
Bill of material
PHOENIX CONTACT 3240373
MANUID
Product number of the Manufacturer
3240373
DESCSHORT
Short Description
Cover profile
DESCLONG
Long Description
Cover for cable duct, light gray, halogen-free, width: 80 mm, length: 2000 mm
MANUTYPEDESC
Manufacturer Type Description
CD-HF COVER 80
PREVIEW
Preview
INTNO
International product number
4046356508582
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
BAA351
color
Grey
BAA018
length
2000
mm
BAD656
Without halogens
Yes
AAF978
current leak stable
No
BAC503
Channel width
80
mm
AAO663
GTIN
4046356508582
AAW338
Manufacturer product designation
Cover profile
AAU734
Manufacturer product description
Cover for cable duct, light gray, halogen-free, width: 80 mm, length: 2000 mm
AAO057
Product type
CD-HF COVER 80
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39259020
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink