??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240614 - CD-HF COVER 60 BU
Bill of material
PHOENIX CONTACT 3240614
MANUID
Product number of the Manufacturer
3240614
DESCSHORT
Short Description
Cover profile
DESCLONG
Long Description
Cover profile, material: PC/ABS, color: blue
MANUTYPEDESC
Manufacturer Type Description
CD-HF COVER 60 BU
PREVIEW
Preview
INTNO
International product number
4046356630306
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
BAA351
color
Blue
BAA018
length
2000 mm
BAD656
Without halogens
Yes
AAF978
current leak stable
No
BAC503
Channel width
60 mm
AAO663
GTIN
4046356630306
AAW338
Manufacturer product designation
Cover profile
AAU734
Manufacturer product description
Cover for cable duct, blue, halogen-free, width: 60 mm, length: 2000 mm
AAO057
Product type
CD-HF COVER 60 BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39259020
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink