??
Catalog navigation
Download modelli CAD
Nessun processo di generazione è associato a questa parte
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3240645 - CD COVER 25 WH
Lista materiale
PHOENIX CONTACT 3240645
MANUID
Product number of the Manufacturer
3240645
DESCSHORT
Short Description
Cover profile
DESCLONG
Long Description
Cover for cable duct, white, width: 25 mm, length: 2000 mm
MANUTYPEDESC
Manufacturer Type Description
CD COVER 25 WH
PREVIEW
Preview
INTNO
International product number
4046356629713
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
BAA351
color
White
BAA018
length
2000 mm
BAD656
Without halogens
No
AAF978
current leak stable
No
BAC503
Channel width
25 mm
AAO663
GTIN
4046356629713
AAW338
Manufacturer product designation
Cover profile
AAU734
Manufacturer product description
Cover for cable duct, white, width: 25 mm, length: 2000 mm
AAO057
Product type
CD COVER 25 WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
14
QUANTITYINT
Quantity Scale
14
CTN
Customs tariff number
39259020
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink