??
Catalog navigation
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3241201 - C-RCEI 1,5/M3
Bill of material
PHOENIX CONTACT 3241201
MANUID
Product number of the Manufacturer
3241201
DESCSHORT
Short Description
Ring cable lug
DESCLONG
Long Description
Ring cable lug, red, 0.5 ... 1.5 mm², M3, with copper sleeve incorporated, for insulation crimp
MANUTYPEDESC
Manufacturer Type Description
C-RCEI 1,5/M3
PREVIEW
Preview
INTNO
International product number
4046356816168
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD383
Insulation present
Yes
AAG088
min. nominal cross section
0.500 mm^2
AAG085
max. nominal cross section
1.500 mm^2
AAG289
bolt dimension metric (M..)
M3
BAC388
Flange form
Ring-shaped
AAG290
product corresponding (according to DIN)
No
AAO663
GTIN
4046356816168
AAW338
Manufacturer product designation
Ring cable lug
AAU734
Manufacturer product description
Ring cable lug, red, 0.5 ... 1.5 mm², M3, with copper sleeve incorporated, for insulation crimp
AAO057
Product type
C-RCEI 1,5/M3
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85369010
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink