??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3241208 - C-RCEI 2,5/M5
Bill of material
PHOENIX CONTACT 3241208
MANUID
Product number of the Manufacturer
3241208
DESCSHORT
Short Description
Ring cable lug
DESCLONG
Long Description
Ring cable lug, length: 23 mm, width: 9.5 mm, color: blue
MANUTYPEDESC
Manufacturer Type Description
C-RCEI 2,5/M5
PREVIEW
Preview
INTNO
International product number
4046356826136
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD383
Insulation present
Yes
AAG088
min. nominal cross section
1.500 mm^2
AAG085
max. nominal cross section
2.500 mm^2
AAG289
bolt dimension metric (M..)
M5
BAC388
Flange form
Ring-shaped
AAG290
product corresponding (according to DIN)
No
AAO663
GTIN
4046356826136
AAW338
Manufacturer product designation
Ring cable lug
AAU734
Manufacturer product description
Ring cable lug, blue, 1.5 ... 2.5 mm², M5, with copper sleeve incorporated, for insulation crimp
AAO057
Product type
C-RCEI 2,5/M5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85369010
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink