??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Maxon Motor
Description
324944
Bill of material
320247_GP32HP2st
ORDERNO
ABSOLUTE_REDUCTION
absolute reduction
101062343
AVERAGE_BACKLASH_NO_LOAD
average backlash no load
1 °
AXIAL_PLAY
axial play
max. 0.4 mm
DIRECTION_OF_ROTATION__DRIVE_TO_OUTPUT
direction of rotation, drive to output
=
GEARHEAD_LENGTH__L1_
gearhead length (l1)
61.5 mm
GEARHEAD_TYPE
gearhead type
GP
MASS_INERTIA
mass inertia
0.7 gcm²
MAX__AXIAL_LOAD__DYNAMIC_
max. axial load (dynamic)
120 N
MAX__CONTINUOUS_INPUT_SPEED
max. continuous input speed
8000 rpm
MAX__CONTINUOUS_TORQUE
max. continuous torque
8 Nm
MAX__EFFICIENCY
max. efficiency
60 %
MAX__FORCE_FOR_PRESS_FITS
max. force for press fits
120 N
MAX__INTERMITTENT_INPUT_SPEED
max. intermittent input speed
8000 rpm
MAX__INTERMITTENT_TORQUE
max. intermittent torque
12 Nm
MAX__MOTOR_SHAFT_DIAMETER
max. motor shaft diameter
6 mm
MAX__RADIAL_LOAD
max. radial load
300 N, 10 mm from flange
MAX__TRANSMITTABLE_POWER__CONTINUOUS_
max. transmittable power (continuous)
23 W
MAX__TRANSMITTABLE_POWER__INTERMITTENT_
max. transmittable power (intermittent)
34 W
NUMBER_OF_AUTOCLAVE_CYCLES
number of autoclave cycles
0
NUMBER_OF_STAGES
number of stages
4
OUTER_DIAMETER
outer diameter
32 mm
RADIAL_PLAY
radial play
max. 0.14 mm, 10 mm from flange
RECOMMENDED_TEMPERATURE_RANGE
recommended temperature range
-40...+100 °C
REDUCTION
reduction
295 1
VERSION
version
High Power
WEIGHT
weight
240 g
NAME
name