??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Maxon Motor
Description
327797
Bill of material
327789_GS16VZ4st
ORDERNO
ABSOLUTE_REDUCTION
absolute reduction
2678210972171
AVERAGE_BACKLASH_NO_LOAD
average backlash no load
0.4 °
AXIAL_PLAY
axial play
0 - 0.05 mm
EXTENDED_TEMPERATURE_RANGE
extended temperature range
-40...+100 °C
GEARHEAD_LENGTH__L1_
gearhead length (l1)
21.2 mm
GEARHEAD_TYPE
gearhead type
GS
MASS_INERTIA
mass inertia
0.01 gcm²
MAX__AXIAL_LOAD__DYNAMIC_
max. axial load (dynamic)
5 N
MAX__CONTINUOUS_INPUT_SPEED
max. continuous input speed
8000 rpm
MAX__CONTINUOUS_TORQUE
max. continuous torque
0.1 Nm
MAX__EFFICIENCY
max. efficiency
54 %
MAX__FORCE_FOR_PRESS_FITS
max. force for press fits
5 N
MAX__INTERMITTENT_INPUT_SPEED
max. intermittent input speed
8000 rpm
MAX__INTERMITTENT_TORQUE
max. intermittent torque
0.3 Nm
MAX__MOTOR_SHAFT_DIAMETER
max. motor shaft diameter
1.5 mm
MAX__RADIAL_LOAD
max. radial load
22 N, 6.5 mm from flange
MAX__TRANSMITTABLE_POWER__CONTINUOUS_
max. transmittable power (continuous)
0.23 W
MAX__TRANSMITTABLE_POWER__INTERMITTENT_
max. transmittable power (intermittent)
0.29 W
NUMBER_OF_AUTOCLAVE_CYCLES
number of autoclave cycles
0
NUMBER_OF_STAGES
number of stages
5
OUTER_DIAMETER
outer diameter
16 mm
RADIAL_PLAY
radial play
max. 0.02 mm, 6 mm from flange
RECOMMENDED_TEMPERATURE_RANGE
recommended temperature range
-15...+100 °C
REDUCTION
reduction
371 1
VERSION
version
Low backlash
WEIGHT
weight
18 g
NAME
name