??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Rollenbau
Description
330L PT-GK/GKL/G/GL - Swivel castor
Bill of material
330L PT 127 GKL
ORDERNO
Article-number
WDAB
Wheel-Ø A x width B
125x32 mm
LC
Load capacity
100 kg
H
Overall height H
161 mm
TP
Dimension of top plate
90x70 mm
HS
Hole spacing
75x45/62x52 mm
HD
Hole-Ø
8.5 mm
SR
Swivel radius
102.5 mm
WB
Wheel bearing