??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Rollenbau
Description
330L RÜ-EL - Swivel castor
Bill of material
330L RU 10 127 EL
ORDERNO
Article-number
WDAB
Wheel-Ø A x width B
125x32 mm
LC
Load capacity
100 kg
H
Overall height H
158 mm
HD
Hole-Ø
mm
SR
Swivel radius
102.5 mm
WB
Wheel bearing
Ball bearing