??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
331-2961_BPZ:331-2961
Bill of material
BPZ:331-2961
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Detailierungsgrad
SA300ID03
Product type (ASN)
331-2961
SA700ID04
Product property
NO.4 PNEU ACT,8-13 PSI, P-M
SA400ID03
Display type
without display
SA500ID03
BUS protocol
SA700ID005
Width
10.2 Inch
SA700ID006
Depth
4.7 Inch
SA700ID007
Height
4.7 Inch
SA700ID008
Mass (net)
3.500 lbs.
SA810ID03
Manufacturer order number
BPZ:331-2961
SA810ID04
Datanorm number
BPZ:331-2961
SA810ID06
GTIN number
4034110000000
SA810ID10
Description
NO.4 PNEU ACT,8-13 PSI, P-M
SA810ID14
Units of measure
PCE
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC011197
ETIMCLASSN
ETIM classname
Pneumatic servomotor for valves
IFCEXPORT
IfcExportAs
IfcActuator.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electrical Valve Actuators
UNICLASSC
UNICLASS code
Pr_75_75_18_02