??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Maxon Motor
Description
332423
Bill of material
218416_gp10a_0_03nm_2st_kl
ORDERNO
ABSOLUTE_REDUCTION
absolute reduction
161
AVERAGE_BACKLASH_NO_LOAD
average backlash no load
1.8 °
AXIAL_PLAY
axial play
0 - 0.04 mm
DIRECTION_OF_ROTATION__DRIVE_TO_OUTPUT
direction of rotation, drive to output
=
EXTENDED_TEMPERATURE_RANGE
extended temperature range
-40...+100 °C
GEARHEAD_LENGTH__L1_
gearhead length (l1)
14.1 mm
GEARHEAD_TYPE
gearhead type
GP
MASS_INERTIA
mass inertia
0.005 gcm²
MAX__AXIAL_LOAD__DYNAMIC_
max. axial load (dynamic)
5 N
MAX__CONTINUOUS_INPUT_SPEED
max. continuous input speed
12000 rpm
MAX__CONTINUOUS_TORQUE
max. continuous torque
0.03 Nm
MAX__EFFICIENCY
max. efficiency
81 %
MAX__FORCE_FOR_PRESS_FITS
max. force for press fits
10 N
MAX__INTERMITTENT_INPUT_SPEED
max. intermittent input speed
12000 rpm
MAX__INTERMITTENT_TORQUE
max. intermittent torque
0.05 Nm
MAX__MOTOR_SHAFT_DIAMETER
max. motor shaft diameter
1.2 mm
MAX__RADIAL_LOAD
max. radial load
10 N, 5 mm from flange
MAX__TRANSMITTABLE_POWER__CONTINUOUS_
max. transmittable power (continuous)
2.4 W
MAX__TRANSMITTABLE_POWER__INTERMITTENT_
max. transmittable power (intermittent)
3.9 W
NUMBER_OF_AUTOCLAVE_CYCLES
number of autoclave cycles
0
NUMBER_OF_STAGES
number of stages
2
OUTER_DIAMETER
outer diameter
10 mm
RADIAL_PLAY
radial play
max. 0.08 mm, 5 mm from flange
RECOMMENDED_TEMPERATURE_RANGE
recommended temperature range
-40...+80 °C
REDUCTION
reduction
16 1
VERSION
version
Standard version
WEIGHT
weight
7 g
NAME
name