You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
3359 3.000
Gühring
Milling
Ball nose and torus end mills
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{guehring/catalog_milling/catalog_ball_nose_torus_end_mills/catalog_3359.prj},{NB=3359 3.000},{J21=3359 3.000},{A1=3.000},{B2=5.000},{B3=21},{B5=57},{B71=57},{A5=2.700},{C4=36},{C12=1},{C2=60},{C3=6},{F21=2},{F22=2},{G4=1.500},{H21=0},{H22=0},{E2=30},{F4=30},{D7=0.018},{J7=0},{BLD=7},{ID12000=9033590030000},{ID12100=0},{B4=11.600},{C14=0},{C15=5},{C33=-0.008},{F5=16.000},{J23=L-RAD,KOPIERFRAESER},{J22=VHM SIGNUM RAD, FRA-SH 2S WN LANG RH},{J3=GG},{H3=VHM},{J1=WN},{J8=FFO},{C11=ZYL},{C31=h6},{NSM=DIN4000-82},{F1=R},{H11=HC-K/P},{H5=SIGNUM-BESCHICHTET},{F3=R},{H4=H},{J6=ZYL00600105},{J61=ZYL01F6000h$06},{DATE=2019-09-05},{ID10000=GG},{ID10001=GG},{ID10002=9033590030000.dxf},{ID10003=9033590030000.stp},{ID10004=9033590030000_prop.xml},{ID10005=A_9033590030000.xml}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Gühring
Description
3359 - WN L-RAD.KOPIERFRAESER
Bill of material
3359 3.000
J21
Item ID
3359 3.000
3359 3.000
J23
Item Description
L-RAD,KOPIERFRAESER
J22
Item Name
VHM SIGNUM RAD, FRA-SH 2S WN LANG RH
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
WN
J8
Treatment
FFO
A1
Cutting Diameter
3.000
3.000
mm
B2
Cuttingedge Length, max.
5.000
5.000
mm
B3
Protruding Length
21
21
mm
B5
Overall Length
57
57
mm
B71
Function Length
57
57
mm
A5
Neck Diameter
2.700
2.700
mm
C4
Shank Length
36
36
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
60
60
C3
Connection Diameter, Machine Side
6
6
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
2
F22
Effective Cutting Edge Count, Frontally
2
G4
Section Radius
1.500
1.500
mm
H11
Cutting Tool Material
HC-K/P
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
SIGNUM-BESCHICHTET
E2
Axial Rake Angle
30
Grad
F3
Helix Direction
R
F4
Helix Angle
30
Grad
H4
Tool Execution
H
D7
Weight
0.018
0.018
kg
J7
Data Chip
0
BLD
Tool Style Code
7
J6
Connection Code, Machine Side
ZYL00600105
ZYL00600105
J61
Connection Code, Machine Side ISO 13399
ZYL01F6000h$06
ZYL01F6000h$06