??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
agru
Description
337 - Sampling Valve
Bill of material
AGRU_35337000011_Sampling Valve_BSP-thread_PVDF UHP natural_10 - MOP 10 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
35337000011
M
Article number
35337000011
BILDCODE
Image Code
337
WEIGHT
Weight
0.050 kg
DIMENSIONLANG
Dimension long
10 - MOP 10 bar
DURCHMESSER
Dimension short
10
EXT_BEZ_1
Description 1
Sampling Valve
EXT_BEZ_2
Description 2
BSP-thread
MATERIAL
Material
PVDF UHP natural
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Thread connection
DA
Outside diameter (DAOD)
10.000 mm
IDA
0.250 Inch
DN
6.000
L
Dimension L
56.000 mm
L1
26.000 mm
D
28.000 mm
H
25.500 mm
B
28.200 mm
T
13.200 mm
T1
12.000 mm
GIN
0.250 Inch
GND
Gewinde Nenndurchmesser
13.160 mm
GKDI
Kerndurchmesser innengew.
11.450 mm
GEW
13.157 mm