??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Norgren
Description
340351 - Nippled Adaptor, Male O/D tube to female parallel ISO G thread
Bill of material
34035117
CNSORDERNO
Order number
34035117
A
O/D tube
5/16'' Inch
B
Thread BSP
G1/4
D
Length
1.22 Inch
E
A/F
0.71 Inch
G
Length
0.43 Inch
S
Inner Diameter
0.19 Inch
CNSMASSEXACT
Weight
0 g
CNSDENSITY
Density
8470 kg/m^3
CNSVOLUMEEXACT
Volume
4.4563 cm^3
INFO
Datasheet
Product Datasheet (PDF)