Вы можете оставить свои предложения через обратную связь или обратиться в онлайн службу поддержки клиентов, мы улучшим их в кратчайшие сроки:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
português
English (United States)
AGRU 72342174011 Diaphragm Valve manually controlled PP Pure grey 40 - MOP 10 bar DIN/ANSI/JIS
agru
Industrial Piping Systems
PP Industrial Piping System
Valves
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{agru/industrial_piping_systems/pp_industrial_piping_system/valves/342_17.prj},{NB=AGRU_72342174011_Diaphragm Valve_manually controlled_PP Pure grey_40 - MOP 10 bar DIN/ANSI/JIS (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=72342174011},{M=72342174011},{BILDCODE=342.17},{WEIGHT=1.790},{DIMENSIONLANG=40 - MOP 10 bar DIN/ANSI/JIS},{DURCHMESSER=40},{EXT_BEZ_1=Diaphragm Valve},{EXT_BEZ_2=manually controlled},{EXT_BEZ_3=EPDM/PTFE diaphragm},{MATERIAL=PP Pure grey},{VERBINDUNG=Flange connection},{DA=40.000},{IDA=1.250},{DN=32.000},{S1=88.900},{S2=140.000},{L=180.000},{L1=25.500},{L2=44.000},{L3=0.000},{D=19.000},{H=138.000},{B=136.000},{KV=450.000},{KGEW=0.000},{E=0.000},{E1=13.000},{NDM=6.000},{KDM=4.900},{X=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
agru
Description
342.17 - Diaphragm Valve
Bill of material
AGRU_72342174011_Diaphragm Valve_manually controlled_PP Pure grey_40 - MOP 10 bar DIN/ANSI/JIS
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
72342174011
72342174011
M
Article number
72342174011
72342174011
BILDCODE
Image Code
342.17
WEIGHT
Weight
1.790
1.790
kg
DIMENSIONLANG
Dimension long
40 - MOP 10 bar DIN/ANSI/JIS
40 - MOP 10 bar DIN/ANSI/JIS
DURCHMESSER
Dimension short
40
40
EXT_BEZ_1
Description 1
Diaphragm Valve
EXT_BEZ_2
Description 2
manually controlled
EXT_BEZ_3
Description 3
EPDM/PTFE diaphragm
MATERIAL
Material
PP Pure grey
VERBINDUNG
Connection methode
Flange connection
DA
Outside diameter (DAOD)
40.000
40.000
mm
IDA
1.250
1.250
Inch
DN
32.000
32.000
S1
88.900
88.900
mm
S2
140.000
140.000
mm
L
Dimension L
180.000
180.000
mm
L1
25.500
25.500
mm
L2
44.000
44.000
mm
L3
0.000
0.000
mm
D
19.000
19.000
mm
H
138.000
138.000
mm
B
136.000
136.000
mm
KV
450.000
450.000
KGEW
0.000
mm
E
Dimension E
0.000
mm