??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
345645 - LE-VE 80R-FA
Bill of material
345645
LE_VE_80R_FA
LE-VE 80R-FA
MANUID
Article number of the manufacturer
345645
DESCSHORT
Short description
LE-VE 80R-FA
EAN
4047526345648
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
80 mm
RADBREITE
Wheel width
25 mm
LAGER
roller bearing
TRAGF4KMH
Load capacity at 4 km/h
50 kg
HEIGHT
Total height
102 mm
PLATTE
Plate size
100 x 85 mm
WEIGHT
Unit weight (kg)
0.634 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
pressed steel
PRODUKTTYP
Product type
swivel castor
FARBELAUFB
Colour tread
black
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
80 Shore A
SPURLOS
non-marking
no
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no