??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
3475 - SE 250/25K
Bill of material
3475
SE_250_25K
SE 250/25K
MANUID
Article number of the manufacturer
3475
DESCSHORT
Short description
SE 250/25K
EAN
4047526003470
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADDURCHM
Wheel Ø
250 mm
RADBREITE
Wheel width
63 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
850 kg
WEIGHT
Unit weight (kg)
3.550 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
thick-walled pressed steel
PRODUKTTYP
Product type
wheel
FARBELAUFB
Colour tread
black
FARBERADK
Colour wheel centre
anthracite
TEMPMAX
Temperature resistance max (°C)
80 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
65 Shore A
SPURLOS
non-marking
no
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
no
KONTAKTVERF
non-staining
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no