??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Molex
Description
34770
Bill of material
347700402
PN
Part Number
347700402
DESC
Description
MX150 Mat-Sealed Female Connector Assembly, Single Row, 4 Circuits, Keying Option B, with Connector Position Assurance, Light Gray
CIRCUITS
Circuits
4
CURRENT
Maximum Current
Contact Molex A
GENDER
Gender
Receptacle
ROWS
Number of Rows
1
MAT
Material
Polyamide (PA)
COL
Color
light grey
PU
Package unit
Partitioned Carton
QU
Quantity unit
Partitioned Carton