??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Special Springs
Description
350 Linkable - regulation manifold
Bill of material
39cr350an
CODE
-
A
275 mm
VERSION
Linkable
SYSTEM
MAXFLOW
350 l/min
W
69 kg
B
180 mm
D
170 mm
F
Ø
151.0 mm
J
12.5 mm
K
25 mm