??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
352359-1
Bill of material
352359-1
PN
Part Number
352359-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
352359-1
TEINTERNALDESCRIPTION
TE Internal Description
ZP,F-HD,A 90P+SHLDS
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
BACKPLANEINTERFACETYPE
Backplane Interface Type
2mm HM
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
90
ROWSLOADED
Rows Loaded
A, B, C, D, E
NUMBEROFCOLUMNS
Number of Columns
22
NUMBEROFROWS
Number of Rows
5
BACKPLANEARCHITECTURE
Backplane Architecture
Mezzanine
NUMBEROFPOSITIONS
Number of Positions
90
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
DATARATEGBS
Data Rate
<=1 Gbs
CROSSTALKVERSION
Crosstalk Version
Standard
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTTYPE
Contact Type
Socket
COMPACTPCIDESIGNATION
CompactPCI Designation
J4
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin-Lead
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.5 um [ 20 uin ]
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
FEEDTHROUGHPOSTLENGTHMM
Feedthrough Post Length
3.3 mm
CONTACTMATINGAREALENGTHMM
Contact Mating Area Length
3.3 mm
MATINGALIGNMENTTYPE
Mating Alignment Type
Multi-Purpose Center
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
FRONTMATINGLEVEL
Front Mating Level
Level 1
HOUSINGMATERIAL
Housing Material
Polyester - GF
CENTERLINEPITCH
Centerline
2 mm [ .078 in ] Pitch
HOUSINGCOLOR
Housing Color
Gray
BACKPLANEMODULELENGTHMM
Backplane Module Length
50 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
SHIELDED
Shielded
Yes
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
ADVANCEDTCASPECIFIEDPRODUCT
AdvancedTCA Specified Product
No
PACKAGINGQUANTITY
Packaging Quantity
11
PACKAGINGMETHOD
Packaging Method
Tube
COMMENT
Comment
Integrated Ground Return Upper shields.