??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
35317
Bill of material
353172020
PN
Part Number
353172020
DESC
Description
4.20mm Pitch Mini-Fit Header, Dual Row, Vertical, 20 Circuits, PA Polyamide (Nylon) 6/6 94V-2, White
CIRCUITS
Circuits
20
CURRENT
Maximum Current
13.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole