??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Maxon Motor
Description
354724
Bill of material
354722_KD32_1NM_1ST_KL
ORDERNO
ABSOLUTE_REDUCTION
absolute reduction
331
AVERAGE_BACKLASH_NO_LOAD
average backlash no load
3.5 °
AXIAL_PLAY
axial play
max. 0.4 mm
DIRECTION_OF_ROTATION__DRIVE_TO_OUTPUT
direction of rotation, drive to output
=
GEARHEAD_LENGTH__L1_
gearhead length (l1)
40.7 mm
GEARHEAD_TYPE
gearhead type
KD
MASS_INERTIA
mass inertia
0.65 gcm²
MAX__AXIAL_LOAD__DYNAMIC_
max. axial load (dynamic)
120 N
MAX__CONTINUOUS_INPUT_SPEED
max. continuous input speed
8000 rpm
MAX__CONTINUOUS_TORQUE
max. continuous torque
1 Nm
MAX__EFFICIENCY
max. efficiency
68 %
MAX__FORCE_FOR_PRESS_FITS
max. force for press fits
120 N
MAX__INTERMITTENT_INPUT_SPEED
max. intermittent input speed
8000 rpm
MAX__INTERMITTENT_TORQUE
max. intermittent torque
1.25 Nm
MAX__MOTOR_SHAFT_DIAMETER
max. motor shaft diameter
3 mm
MAX__RADIAL_LOAD
max. radial load
90 N, 10 mm from flange
MAX__TRANSMITTABLE_POWER__CONTINUOUS_
max. transmittable power (continuous)
25 W
MAX__TRANSMITTABLE_POWER__INTERMITTENT_
max. transmittable power (intermittent)
32 W
NUMBER_OF_AUTOCLAVE_CYCLES
number of autoclave cycles
0
NUMBER_OF_STAGES
number of stages
1
OUTER_DIAMETER
outer diameter
32 mm
RADIAL_PLAY
radial play
max. 0.14 mm, 5 mm from flange
RECOMMENDED_TEMPERATURE_RANGE
recommended temperature range
-15...+80 °C
REDUCTION
reduction
33 1
VERSION
version
Standard version
WEIGHT
weight
130 g
NAME
name