??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Maxon Motor
Description
358513
Bill of material
358331_GP32BZ2st
ORDERNO
ABSOLUTE_REDUCTION
absolute reduction
1851931331
AVERAGE_BACKLASH_NO_LOAD
average backlash no load
0.5 °
AXIAL_PLAY
axial play
0.1 - 0.7 mm
DIRECTION_OF_ROTATION__DRIVE_TO_OUTPUT
direction of rotation, drive to output
=
GEARHEAD_LENGTH__L1_
gearhead length (l1)
53.1 mm
GEARHEAD_TYPE
gearhead type
GP
MASS_INERTIA
mass inertia
0.7 gcm²
MAX__CONTINUOUS_INPUT_SPEED
max. continuous input speed
4000 rpm
MAX__CONTINUOUS_TORQUE
max. continuous torque
1.7 Nm
MAX__EFFICIENCY
max. efficiency
70 %
MAX__FORCE_FOR_PRESS_FITS
max. force for press fits
120 N
MAX__INTERMITTENT_INPUT_SPEED
max. intermittent input speed
4000 rpm
MAX__INTERMITTENT_TORQUE
max. intermittent torque
6.2 Nm
MAX__MOTOR_SHAFT_DIAMETER
max. motor shaft diameter
3 mm
MAX__RADIAL_LOAD
max. radial load
130 N, 12 mm from flange
MAX__TRANSMITTABLE_POWER__CONTINUOUS_
max. transmittable power (continuous)
5.1 W
MAX__TRANSMITTABLE_POWER__INTERMITTENT_
max. transmittable power (intermittent)
19 W
NUMBER_OF_AUTOCLAVE_CYCLES
number of autoclave cycles
0
NUMBER_OF_STAGES
number of stages
3
OUTER_DIAMETER
outer diameter
32 mm
RADIAL_PLAY
radial play
max. 0.1 mm, 5 mm from flange
RECOMMENDED_TEMPERATURE_RANGE
recommended temperature range
-40...+100 °C
REDUCTION
reduction
139 1
VERSION
version
Low backlash
WEIGHT
weight
240 g
NAME
name