??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
35K - TPU (to 220 lb/ea)
Bill of material
35K100V
PN
Part Number
35K100V
WH
Wheel
35K Thermoplastic Polyurethane
D
Wheel Dia.
英寸
W
Tread Width
1 1/4 英寸
CAP
Capacity
220 lbs
WB
Wheel Bearing
Precision Ball
HUB
Hub Length
1.44 英寸
BB
Bearing Bore
5/16 英寸