??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Norgren
Description
360331 - Male Elbow Adaptor, Female O/D tube to male NPTF thread
Bill of material
36033121
CNSORDERNO
Order number
36033121
A
O/D stem
12 mm
B
NPTF Thread
3/8''
G
Thread Length
14.3 mm
J
Length
24.5 mm
J1
Length
28.6 mm
K
Diameter
24.5 mm
S
Diameter
9.6 mm
CNSMASSEXACT
Weight
0 g
CNSDENSITY
Density
8470 kg/m^3
CNSVOLUMEEXACT
Volume
14.7949 cm^3
INFO
Datasheet
Product Datasheet (PDF)