??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Norgren
Description
360532 - Straight Male Adaptor (NPTF), Female O/D tube to male NPTF thread
Bill of material
36053204
CNSORDERNO
Order number
A
O/D tube
6 mm
B
Thread NPTF
D
Length
mm
E
A/F
14 mm
G
Length
mm
S
Diameter
4 mm
CNSMASSEXACT
Weight
0 g
CNSDENSITY
Density
8470 kg/m^3
CNSVOLUMEEXACT
Volume
cm^3
INFO
Datasheet
Product Datasheet (PDF)