目錄: Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Norgren
36054111
Norgren
Fittings
Compression Fittings 36 Series Metric
Elbow Connectors and Adaptors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{imi_precision/3_fittings/36_series/elbow_connectors_adaptors/36_0541.prj},{NB=36054111},{CNSORDERNO=36054111},{A=8},{B=G1/4},{G=17.5},{J=20.6},{J1=27},{K=15.8},{S=6.3},{CNSMASSEXACT=0},{CNSDENSITY=8470},{CNSVOLUMEEXACT=5.5362},{INFO=Link},{FONT=1.500},{XB=13.157},{XA=M13x1.0},{XA1=13},{XA2=1.0},{XF=15.0},{XV=11.7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Norgren
Description
360541 - Hobbs Elbow Adaptor, Female O/D tube to male parallel ISO R thread
Bill of material
36054111
CNSORDERNO
Order number
36054111
36054111
A
O/D tube
8
8
mm
B
Thread BSP
G1/4
G1/4
G
Thread Length
17.5
17.5
mm
J
Length
20.6
20.6
mm
J1
Length
27
27
mm
K
Diameter
15.8
15.8
mm
S
Diameter
6.3
6.3
mm
CNSMASSEXACT
Weight
0
g
CNSDENSITY
Density
8470
kg/m^3
CNSVOLUMEEXACT
Volume
5.5362
5.5362
cm^3
INFO
Datasheet
Product Datasheet (PDF)