??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Norgren
Description
360631 - 90° Stem Tee Connector, Female O/D tube to O/D tube stem
Bill of material
36063104
CNSORDERNO
Order number
A
O/D tube
mm
A1
O/D stem
mm
J
Length
mm
J1
Length
mm
K
Diameter
mm
S
Diameter
mm
CNSMASSEXACT
Weight
0 g
CNSDENSITY
Density
8470 kg/m^3
CNSVOLUMEEXACT
Volume
cm^3
INFO
Datasheet
Product Datasheet (PDF)