??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Maxon Motor
Description
363830
Bill of material
363830_gp22s_m2st
ORDERNO
ABSOLUTE_REDUCTION
absolute reduction
22516
AVERAGE_BACKLASH_NO_LOAD
average backlash no load
1.2 °
AXIAL_PLAY_OF_THE_NUT
axial play of the nut
max. 0.008 mm
DIRECTION_OF_ROTATION__DRIVE_TO_OUTPUT
direction of rotation, drive to output
=
GEARHEAD_LENGTH__L1_
gearhead length (l1)
44.8 mm
GEARHEAD_TYPE
gearhead type
GP
MASS_INERTIA
mass inertia
0.4 gcm²
MAX__CONTINUOUS_INPUT_SPEED
max. continuous input speed
8000 rpm
MAX__EFFICIENCY
max. efficiency
29 %
MAX__FEED_FORCE_CONTINUOUS
max. feed force continuous
92 N
MAX__FEED_FORCE_INTERMITTENT
max. feed force intermittent
259 N
MAX__FEED_VELOCITY
max. feed velocity
9.5 mms
MAX__FORCE_FOR_PRESS_FITS
max. force for press fits
550 N
MAX__INTERMITTENT_INPUT_SPEED
max. intermittent input speed
8000 rpm
MAX__MOTOR_SHAFT_DIAMETER
max. motor shaft diameter
4 mm
MAX__RADIAL_LOAD
max. radial load
130 N, 15 mm from flange
MAX__TRANSMITTABLE_POWER__CONTINUOUS_
max. transmittable power (continuous)
30 W
MAX__TRANSMITTABLE_POWER__INTERMITTENT_
max. transmittable power (intermittent)
48 W
MECHANICAL_POSITIONING_ACCURACY
mechanical positioning accuracy
0.034 mm
NUMBER_OF_AUTOCLAVE_CYCLES
number of autoclave cycles
0
NUMBER_OF_STAGES
number of stages
2
OUTER_DIAMETER
outer diameter
22 mm
RADIAL_PLAY
radial play
max. 0.05 mm, 5 mm from flange
RECOMMENDED_TEMPERATURE_RANGE
recommended temperature range
-15...+80 °C
REDUCTION
reduction
14 1
SPINDLE_LENGTH
spindle length
150 mm
VERSION
version
Spindle drive with metric screw
WEIGHT
weight
110 g
NAME
name