??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
364/367 Series - Medical Equipment Casters
Bill of material
367A35K080RZPF
PN
Part Number
367A35K080RZPF
SER
Series
367 & 364
MO
Fastening Type
SIZE
Fastening Size
D
Wheel Diameter
Inch
W
Tread Width
1 1/8 Inch
TT
Wheel Type
CAP
Capacity
220 lbs
BR
Brake Type
H
Mount Height
4 1/2 Inch
R
Swivel Radius
3 1/4 Inch
WB
Bearing Type
Precision Ball