??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
37 way S Cup Male Ferrite Wout
Bill of material
HARTING 09644217800
MANUID
Product number of the Manufacturer
09644217800
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌3 A, Male, Size: D-Sub 4, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌3 A, Male, Size: D-Sub 4, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter, Contacts: 37, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
37 way S Cup Male Ferrite Wout
SUPPLIERALTNO
Alternative product number
09 64 421 7800
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAO742
Brand
D-Sub
AAT080
Pole number
37
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink