??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
LILAI Chain
Description
3873 Series Buckle Chain Turning Conveyor Plate Surface TPE - Snap-on Conveyor Chain
Bill of material
HF3873-K1200-G-2
CM
Chain model
SERIES
Series
3873 Series
BCM
Bottom chain material
PN
Product name
TPE on the surface of the buckle chain type turning conveyor plate
APPLICATION
Application
It is mainly suitable for application on curve conveyors in the catering industry.
MATERIAL
Material
Blue polyethylene (POM), orange TPE surface, service temperature -30°C~+80°C.
BC
Bottom chain
12A roller chain, material is divided into: carbon steel / stainless steel304
TC
Top speed
50m/min, lubrication 30m/min dry
WL
Working load
Carbon steel working load(25°C) : 3200N, stainless steel working load(25°C) : 1600N
MCTL
Maximum conveying total length
30M for carbon steel and 24M for stainless steel
HARDNESS
TPE surface hardness
65±5
PACKAGE
Package
Each length is 1.524M
W
Width
304.8 mm
K
TPE pitch : 38.1*K
WEIGHT
Weight
4.10 kg/m
RBR
Reverse bend radius
150 kg/m
SBR
Side bend radius
500 mm