??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
391 Series - Precision Smooth Central Locking Bed Caster
Bill of material
391Q35K100RZ2351
PN
Part Number
391Q35K100RZ2351
SER
Series
391
MO
Fastening Type
Central Locking Free Swivel Models
SIZE
Fastening Size
D
Wheel Diameter
Inch
W
Tread Width
1 1/4 Inch
TT
Wheel Type
CAP
Capacity
220 lbs
BR
Brake Type
H
Mount Height
5 1/2 Inch
R
Swivel Radius
3 11/16 Inch
WB
Bearing Type
Precision Ball