??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
STAMPINGMASTERS
Description
399 (Leveling feet) - Leveling feet (SUS304, Fixed adjustable, Non-slip)
Bill of material
399-61627
PN
Product No.
399-61627
MA
Base material
SUS304
MA1
Thread material
SUS304
ROHS
YES
L1
100 mm
D2
16 mm
D1
90 mm
WED
website
網站