目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
UTD-IPT00-XXXXX-3A7A-5RW
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/832.prj},{NB=UTD-IPT00-XXXXX-3A7A-5RW},{SUPPLIERPID=UTD-IPT00-XXXXX-3A7A-5RW},{PRODUKTABBILDUNG=picture-3x-3-crx-gx-nnn.jpg},{MECHANICAL_CONNECTION=OD 52.3 mm (2,06\") / Solid Shaft Square / Shaft Flat / OD 9.52 mm (3/8\")},{ELECTRICAL_CONNECTION=Cable#Radial 5 m},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=f3a70},{H=h0069},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UTD-IPT00-XXXXX-3A7A-5RW/324279101/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Posital
Description
3A7A-5RW
Bill of material
UTD-IPT00-XXXXX-3A7A-5RW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
UTD-IPT00-XXXXX-3A7A-5RW
UTD-IPT00-XXXXX-3A7A-5RW
MECHANICAL_CONNECTION
OD 52.3 mm (2,06") / Solid Shaft Square / Shaft Flat / OD 9.52 mm (3/8")
ELECTRICAL_CONNECTION
Cable#Radial 5 m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet