目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
UCD-CA01B-0012-3C40-5AV
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/954.prj},{NB=UCD-CA01B-0012-3C40-5AV},{SUPPLIERPID=UCD-CA01B-0012-3C40-5AV},{PRODUKTABBILDUNG=picture-3x-3-cax-cl-nnn.jpg},{MECHANICAL_CONNECTION=OD 52.3 mm (2,06\") / Solid Shaft Square / Shaft Flat / OD 6.35 mm (1/4\")},{ELECTRICAL_CONNECTION=Cable#Axial 5m with LED},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=f3c40},{H=h0024},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UCD-CA01B-0012-3C40-5AV/172156601/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
Posital
Description
3C40-5AV
Bill of material
UCD-CA01B-0012-3C40-5AV
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
UCD-CA01B-0012-3C40-5AV
UCD-CA01B-0012-3C40-5AV
MECHANICAL_CONNECTION
OD 52.3 mm (2,06") / Solid Shaft Square / Shaft Flat / OD 6.35 mm (1/4")
ELECTRICAL_CONNECTION
Cable#Axial 5m with LED
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet