目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
UCD-CA01B-1412-3C40-PRW
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/1001.prj},{NB=UCD-CA01B-1412-3C40-PRW},{SUPPLIERPID=UCD-CA01B-1412-3C40-PRW},{MECHANICAL_CONNECTION=OD 52.3 mm (2,06\") / Solid Shaft Square / Shaft Flat / OD 6.35 mm (1/4\")},{ELECTRICAL_CONNECTION=Connector#Radial 2 x M12 (5 pin) with LED},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=f3c40},{H=h0077},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UCD-CA01B-1412-3C40-PRW/171125601/detail.php?sl&saveAsPdf},{PRODUKTDATENBLATT_DEU=https://www.posital.com/de/produkte/absolute-drehgeber/absolute-drehgeber-finder/UCD-CA01B-1412-3C40-PRW/171125602/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Posital
Description
3C40-PRW
Bill of material
UCD-CA01B-1412-3C40-PRW
SUPPLIERPID
Alternative product number
UCD-CA01B-1412-3C40-PRW
UCD-CA01B-1412-3C40-PRW
MECHANICAL_CONNECTION
OD 52.3 mm (2,06") / Solid Shaft Square / Shaft Flat / OD 6.35 mm (1/4")
ELECTRICAL_CONNECTION
Connector#Radial 2 x M12 (5 pin) with LED
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet