??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
WITTE
Description
3D SHIM BLOCKS-AF40-25-R - ADJUSTMENTBLOCK REDUCER AF25-40 WITH SHIM BLOCK RIGHT
Bill of material
280764
IDNR
Identnr
ARTICLE
description
WITTE-ADJUSTMENTBLOCK REDUCER WITH SHIM BLOCK RIGHT
AF
system
25.000 mm
AFQ
AF Classic Quader
40.000 mm
AAF
Reducing 40-25
40/25 mm
WEIGHT
weight
473.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE