dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
中文
QA認證資訊
目錄: Balluff
Created: 12.02.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
支持以下语言:
german, english, french, italian, spanish, czech, chinese, polish
根据CADENAS设计手册进行建模 (CDM)
包含零部件配置的图片
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BVS 3D-RV1-0124AC-1111ZZ-001
Balluff
VISION Portfolio
3D视觉摄像机
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{balluff/matrix_vision/3d_vision_cameras/3d_stereo_cameras_asmtab.prj},{NB=BALLUFF BVS 3D-RV1-0124AC-1111ZZ-001},{BC=BVS01EK},{W=1.640},{ST=AK},{TC=BVS 3D-RV1-0124AC-1111ZZ-001},{AB=BVS 3D-RV1-0124AC-1111ZZ-001},{AB1=BVS_3D-RV1-0124AC-1111ZZ-001},{PV=PV17569918},{PX=7200050645_AB},{PXX=7200050645},{PWEB=yes},{RENDER=},{ICON=7200050645.bmp},{EDZ=},{TRAFFIC=85258900},{PPATH=3d_stereo_cameras_parts/3d_stereo_cameras_asmtpl.prj},{MANUALDE=https://assets.balluff.com/WebBinary1/MAN_BVS_3D_RV1_0124AG_DE_EN_K22_DOK_955513_AA_000.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
公司
Balluff
描述
3D Stereo Cameras
明细表
BALLUFF BVS 3D-RV1-0124AC-1111ZZ-001
VERF
可用性
可用
BC
订购代码
BVS01EK
BVS01EK
TC
产品标识符
BVS 3D-RV1-0124AC-1111ZZ-001
BVS 3D-RV1-0124AC-1111ZZ-001
PX
产品视图
7200050645_AB
TECH
技术。详细信息
Tech. Detail
ICON
W
重量
1.640
1.640
Kg
TRAFFIC
海关编号
85258900
85258900
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BVS_3D_RV1_0124AG_DE_EN_K22_DOK_955513_AA_000.pdf
DESCRIPT
Description
Ambient temperature = 0...45 °C, Housing material = Aluminium, Painted, Operating voltage Ub = 22...26 VDC, Dimension = 262 x 82 x 204 mm, Application = for 3D data acquisition, Bin Picking, Object detection, Gripping point calculation, Image resolution = 12 MP (4112 x 3008 pixels), Sensor type Vision = CMOS 1.1" color global, Interface = LAN (Gigabit Ethernet);GigE Vision 2.0, IP rating = IP54, Connection 1 = M12x1-Male, 8-pin, A-coded, Connection 2 = M12x1-Female, 8-pin, X-coded, Focal length = 16 mm, Approval/Conformity = CE, UKCA, WEEE
Ambient temperature = 0...45 °C, Housing material = Aluminium, Painted, Operating voltage Ub = 22...26 VDC, Dimension = 262 x 82 x 204 mm, Application = for 3D data acquisition, Bin Picking, Object detection, Gripping point calculation, Image resolution = 12 MP (4112 x 3008 pixels), Sensor type Vision = CMOS 1.1" color global, Interface = LAN (Gigabit Ethernet);GigE Vision 2.0, IP rating = IP54, Connection 1 = M12x1-Male, 8-pin, A-coded, Connection 2 = M12x1-Female, 8-pin, X-coded, Focal length = 16 mm, Approval/Conformity = CE, UKCA, WEEE
CAE
URL
URL Manual Mutlilanguage CADenas