??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
3FA1ENCRJ-C01ER
Bill of material
3FA1ENCRJ-C01ER
PN
Part Number
3FA1ENCRJ-C01ER
DESC
Description
RF Connector FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 C Key Code
BF
Body Finish
Nickel/Tin
BM
Body Material
Phosphor Bronze
CG
Cable Group
B
CT
Cable Type
RG-174,RG-188,RG-316,Times LMR-100A,Belden 7805A,Belden 8216,Belden 83269,Belden 83284,Belden 84316
IMPEDANCE
Impedance
50
IM
Insulator Material
PBT
IPR
IP Rating
IP67
GENDER
Gender
Jack
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
3
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Phosphor Bronze
ORIENTATION
Orientation
Right Angle
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
100
TS
Termination Style
Cable - Crimp
FAKRAG
FAKRA Generation
3
FAKRAK
FAKRA Keycode
C - Signal Blue
SC
Size Category
Subminiature