??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
AirTAC
Description
3L - Push-pull Valve
Bill of material
3L21006
MODEL
Model
PORT
Port size
TP
Thread type
STROKE
Stroke
FIXED
Fixed nut position
mm
Enter value for FIXED
Fixed nut position
mm
cm
inch
ft
A
Dia. A
mm
B
Distance of holes
mm
C
Position of holes
mm
D
Position of thread holes
mm
E
Distance to central line
mm
F
Distance of holes
mm
G
Height of valve
mm
H
Dia. H
25 mm
I
Thread type I
mm
J
Pitch J
mm
K
Length of valve
mm
L
Distance of holes
mm
M
Position of holes
mm
N
Dia. N
mm
P
Position of holes
mm
Q
Width of valve
mm
R
Length R
mm
S
Length S
10 mm
T
Thread type
U
Distance of thread holes
mm
V
Position of thread holes
mm
W
Distance to central line
mm