??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMI Bimba Products
Description
3MV8, 4MV8 - Bimba Manual Valves - 3 & 4 Way Disc Air Valves
Bill of material
3MV8
PN
Part No.
MD
Manual Disc Air Valves
OPER
Operation
WEIGHT
Weight
.22
C
C Ports
1/8 NPT
H
1.63 Inch
H1
0.56 Inch
D
1.92 Inch
D1
1.63 Inch
D2
1.25 Inch
A
1.98 Inch
S
S Slot
0.20 Inch