??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-25-1480-480/277
Bill of material
3PH-25-1480-480/277
PN
Part Number
3PH-25-1480-480/277
DESC
Description
Three Phase Transformer 480V Delta input, 480 WYE Output, 25KVA
MOUNTING
Mounting
Chassis Mount
POWER
Power
25000 VA
INPUT
Input
480 V
OUTPUT
Output
480 V
FREQUENCY
Frequency
50/60 Hz
WEIGHT
Weight
381 (172.82) lbs (kg)
WIDTH
Width
19.5 (495.3) INCH (mm)
HEIGHT
Height
14.75 (374.65) INCH (mm)
LENGTH
Length
8.5 (215.9) INCH (mm)