피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
English (United States)
3RT14816AF36
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Contactor (LV)
Power contactor, AC switching
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{siemens_industry/27/37/10/03/3rt14816af36.prj},{NB=3RT14816AF36},{MANUID=3RT14816AF36},{AAP351=2},{BAH436=110},{AAP352=2},{AAP545=0},{AAB960=100},{AAB958=100},{BAH434=127},{BAH432=127},{AAS575=100},{BAA303=6},{AAP547=3},{AAB471=900},{AAO663=4047621054698},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364900},{PREVIEW=../../../_pool_/ee/ca/product_picture_jpg_G_IC03_XX_28383J.png},{DESCSHORT=Contactor, AC-1, 900 A, 3-pole, 100-127 V AC, 100-110 V DC, 2 NO + 2 NC, electronic operating mechanism}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3RT14816AF36 - Power contactor, AC switching
Bill of material
3RT14816AF36
PREVIEW
DESCSHORT
Short Description
Contactor, AC-1, 900 A, 3-pole, 100-127 V AC, 100-110 V DC, 2 NO + 2 NC, electronic operating mechanism
DESCLONG
Long Description
power contactor AC-1 900 A / 690 V / 40 °C 3-pole, Uc: 110-127 V AC(50-60 Hz) / DC drive: conventional auxiliary contacts 2 NO + 2 NC main circuit: busbar control and auxiliary circuit: screw terminal Contactor SIRIUS 3RT14 for switching resistive loads.The 3RT1 contactors are part of the modular SIRIUS system with its optimally coordinated products. They offer convincing performance from a compact design with high contact reliability. They can be combined with a variety of other components in the load feeder. The contactors offer the best connection to the automation level for every application (direct or via PLC input). Pre-installed auxiliary switches reduce the complexity of your design. 3RT1 contactors are climate-resistant and approved for worldwide use (e.g. IEC and UL/CSA).Simple, efficient and always up to date - SIRIUS modular system.
INTNO
International product number
195125051317
SUPPLIERALTNO
Alternative product number
3RT1481-6AF36
MANUID
Product number of the Manufacturer
3RT14816AF36
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
Contactor, 900A/AC-1
AAP351
Number of auxiliary contacts as opener
2
BAH436
Max. rated DC voltage for controls
110
V
AAP352
Number of auxiliary contacts as shutter
2
AAP545
Number of main contacts as opener
0
AAB960
min. rated control voltage Us with DC
100
V
AAB958
min. rated control voltage Us with AC 50 Hz
100
V
BAC378
Connection type
Rail connection
BAH434
max. rated AC voltage for controls (60 Hz)
127
V
BAH432
Max. rated AC voltage for controls, 50 Hz
127
V
BAD715
suitable for series installation
No
AAS575
Power loss per pole, current-dependent [PlIp]
100
W
BAA303
Power loss, static, current-independent [Pls]
6
W
AAP547
Number of making contacts and main contacts
3
AAB471
Rated operating current Ie with AC-1, 400 V
900
A
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
power contactor AC-1 900 A / 690 V / 40 °C 3-pole, Uc: 110-127 V AC(50-60 Hz) / DC drive: conventional auxiliary contacts 2 NO + 2 NC main circuit: busbar control and auxiliary circuit: screw terminal
AAO663
GTIN
4047621054698
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
KR