您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
3RT20353XB400LA2
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Contactor (LV)
Power contactor, AC switching
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{siemens_industry/27/37/10/03/3rt20353xb400la2.prj},{NB=3RT20353XB400LA2},{MANUID=3RT20353XB400LA2},{AAP351=1},{AAP352=1},{AAB960=24},{AAQ522=39},{AAS575=2.200},{AAS574=41},{BAA303=1},{AAB456=18.500},{AAP547=3},{AAB476=41},{AAC385=18.500},{AAB471=60},{AAO663=4011209942400},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364900},{PREVIEW=../../../_pool_/a1/89/product_picture_jpg_G_IC03_XX_08774J.png},{DESCSHORT=Contactor, AC-3e, 18.5 kW/400 V, 24 V DC, 0.7-1.25*Us, 1 NO + 1 NC, 3-pole}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3RT20353XB400LA2 - Power contactor, AC switching
Bill of material
3RT20353XB400LA2
PREVIEW
DESCSHORT
Short Description
Contactor, AC-3e, 18.5 kW/400 V, 24 V DC, 0.7-1.25*Us, 1 NO + 1 NC, 3-pole
DESCLONG
Long Description
traction contactor, AC-3e/AC-3, 41 A, 18.5 kW / 400 V, 3-pole, 24 V DC, 0.7-1.25* Us, electronic drive, with integrated varistor, auxiliary contacts: 1 NO + 1 NC, main circuit: screw terminal, control and auxiliary circuit: spring-loaded terminal, size: S2 Power contactor SIRIUS 3RT2 for switching motors under extreme conditions, e.g. for railway applications.The 3RT2 contactors are part of the modular SIRIUS system with its optimally coordinated products. They offer convincing performance from a compact design with high contact reliability. They can be combined with a variety of other components in the load feeder. Many of the device combinations have been factory tested. The contactors offer the best connection to the automation level for every application (parallel, via ASi or IO‑Link): Integrated auxiliary switches reduce the complexity of your design. The front-panel terminals simplify the wiring. The 3RT2 contactors are climate-resistant, approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready. This version is characterized by an extended operating and temperature range for tougher ambient conditions.They are available in various sizes and in a wide performance range with AC and DC operation. In addition to screw terminals, all the devices are also available with spring-type terminals for fast, maintenance-free and vibration-proof connection.The comprehensive range of accessories, such as auxiliary switches, auxiliary releases etc. is standardized for all sizes. The available link modules, function modules and the SIRIUS 3RV29 infeed system considerably reduce the wiring expense.Simple, efficient and always up to date - SIRIUS modular system.
INTNO
International product number
4011209942400
SUPPLIERALTNO
Alternative product number
3RT2035-3XB40-0LA2
MANUID
Product number of the Manufacturer
3RT20353XB400LA2
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
RAIL-CONTACTOR,AC3:18.5KW 1NO+1NC 24VDC
AAP351
Number of auxiliary contacts as opener
1
AAP352
Number of auxiliary contacts as shutter
1
AAB960
min. rated control voltage Us with DC
24
V
BAC378
Connection type
Screw connection
BAD715
suitable for series installation
Yes
AAQ522
rated operational power AC-1 at 400 V
39
kW
AAS575
Power loss per pole, current-dependent [PlIp]
2.200
W
AAS574
Rated current [In] for the power loss specification
41
A
BAA303
Power loss, static, current-independent [Pls]
1
W
AAB456
Rated operating power with AC-3, 400 V
18.500
kW
AAP547
Number of making contacts and main contacts
3
AAB476
Rated operating current Ie with AC-3, 400 V
41
A
AAC385
rated operating power (AC-4, 400 V)
18.500
kW
AAB471
Rated operating current Ie with AC-1, 400 V
60
A
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
traction contactor, AC-3e/AC-3, 41 A, 18.5 kW / 400 V, 3-pole, 24 V DC, 0.7-1.25* Us, electronic drive, with integrated varistor, auxiliary contacts: 1 NO + 1 NC, main circuit: screw terminal, control and auxiliary circuit: spring-loaded terminal, size: S2
AAO663
GTIN
4011209942400
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE